(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cold Resistant Coat 48073

Click this image to zoom it.

Move the mouse over the image to zoom

Cold Resistant Coat 48073

Standard Unit Price:
MYR 409.76-
Days to Ship :
7 Day(s) or more

[Features]
· An item of clothing with a workman-like charm.
· Wing arm: The three-dimensional sleeves feature vertical and horizontal pleats and eliminate tightness across the chest while you work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3 L
  • 4 L
  • Clear
Shoulder width(cm)

Refine by

  • 54
  • 56
  • 58
  • 60
  • 62
  • Clear
Chest measurement(cm)

Refine by

  • 125
  • 129
  • 135
  • 141
  • 147
  • Clear
Sleeve Length(cm)

Refine by

  • 58
  • 60
  • 62
  • 64
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
4 L
62
147
64
11 Day(s) or more
MYR 506.82

Part Number : 48073-011-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 506.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
3 L
60
141
62
7 Day(s) or more
MYR 420.73

Part Number : 48073-011-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 420.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
L
56
129
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-011-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
LL
58
135
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-011-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
M
54
125
58
7 Day(s) or more
MYR 409.76

Part Number : 48073-011-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Blue
4 L
62
147
64
11 Day(s) or more
MYR 506.82

Part Number : 48073-030-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 506.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Dark blue
  • Mass(g)
    650
1 Pair
Blue
3 L
60
141
62
7 Day(s) or more
MYR 420.73

Part Number : 48073-030-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 420.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Dark blue
  • Mass(g)
    650
1 Pair
Blue
L
56
129
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-030-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    60
  • Color Details
    Dark blue
  • Mass(g)
    650
1 Pair
Blue
LL
58
135
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-030-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Dark blue
  • Mass(g)
    650
1 Pair
Blue
M
54
125
58
7 Day(s) or more
MYR 409.76

Part Number : 48073-030-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Dark blue
  • Mass(g)
    650
1 Pair
Green
4 L
62
147
64
11 Day(s) or more
MYR 506.82

Part Number : 48073-039-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 506.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
3 L
60
141
62
7 Day(s) or more
MYR 420.73

Part Number : 48073-039-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 420.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
L
56
129
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-039-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
LL
58
135
60
7 Day(s) or more
MYR 409.76

Part Number : 48073-039-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
M
54
125
58
7 Day(s) or more
MYR 409.76

Part Number : 48073-039-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 409.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Earth Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)