(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cold Resistant Coat 48153

Click this image to zoom it.

Move the mouse over the image to zoom

Cold Resistant Coat 48153

Standard Unit Price:
MYR 496.69-
Days to Ship :
14 Day(s) or more

Highly comfortable

[Features]
· It's time to ask for more from your uniforms than just durability.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Brown
  • Navy Blue
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3 L
  • 4 L
  • 5 L
  • Clear
Shoulder width(cm)

Refine by

  • 54
  • 56
  • 58
  • 60
  • 62
  • 64
  • Clear
Chest measurement(cm)

Refine by

  • 125
  • 129
  • 135
  • 141
  • 147
  • 153
  • Clear
Sleeve Length(cm)

Refine by

  • 58
  • 59
  • 60
  • 62
  • 64
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
4 L
62
147
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-011-4L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
5 L
64
153
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-011-5L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    5 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
3 L
60
141
62
14 Day(s) or more
MYR 507.66

Part Number : 48153-011-EL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 507.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
L
56
129
59
14 Day(s) or more
MYR 496.69

Part Number : 48153-011-L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
LL
58
135
60
14 Day(s) or more
MYR 496.69

Part Number : 48153-011-LL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
M
54
125
58
14 Day(s) or more
MYR 496.69

Part Number : 48153-011-M
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Brown
4 L
62
147
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-024-4L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
5 L
64
153
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-024-5L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    5 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
3 L
60
141
62
14 Day(s) or more
MYR 507.66

Part Number : 48153-024-EL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 507.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
L
56
129
59
14 Day(s) or more
MYR 496.69

Part Number : 48153-024-L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
LL
58
135
60
14 Day(s) or more
MYR 496.69

Part Number : 48153-024-LL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
M
54
125
58
14 Day(s) or more
MYR 496.69

Part Number : 48153-024-M
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Brown
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Green
4 L
62
147
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-072-4L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
5 L
64
153
64
14 Day(s) or more
MYR 615.70

Part Number : 48153-072-5L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 615.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    5 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
3 L
60
141
62
14 Day(s) or more
MYR 507.66

Part Number : 48153-072-EL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 507.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
L
56
129
59
14 Day(s) or more
MYR 496.69

Part Number : 48153-072-L
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
LL
58
135
60
14 Day(s) or more
MYR 496.69

Part Number : 48153-072-LL
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
M
54
125
58
14 Day(s) or more
MYR 496.69

Part Number : 48153-072-M
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 496.69
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Coats
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 65%, Cotton 35%
  • Antistatic material
    Included
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Color Details
    Mist Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)