(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
EV Two Replacement Filters, for EM-4, Activated Carbon

EV Two Replacement Filters, for EM-4, Activated Carbon

Standard Unit Price:
MYR 8.90
Days to Ship :
5 Day(s) or more

The active carbon filters out bad odors.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Replacement Parts
  • Width(mm)
    105
  • Height(mm)
    160
  • Depth(mm)
    3
  • JAN Code
    4977292387941
  • Weight(g)
    10
  • Use
    Replacement filter for simple mask.
  • Function 1
    This is a filter compatible with the simple filter type mask EM-4.
  • Function 2
    The filter has activated Carbon.
  • Specification 1
    Compatible Model: Filter Type Easy Mask (EM-4).
  • Precautions 1
    Please choose a mask to suit the work.
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
5 Day(s) or more
MYR 8.90

Part Number : EM-4-C-KAE
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 8.90
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Replacement Parts
  • Width(mm)
    105
  • Height(mm)
    160
  • Depth(mm)
    3
  • JAN Code
    4977292387941
  • Weight(g)
    10
  • Use
    Replacement filter for simple mask.
  • Function 1
    This is a filter compatible with the simple filter type mask EM-4.
  • Function 2
    The filter has activated Carbon.
  • Specification 1
    Compatible Model: Filter Type Easy Mask (EM-4).
  • Precautions 1
    Please choose a mask to suit the work.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)