(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canister Model KGC-70 for Hydro-Cyanic Gas

Canister Model KGC-70 for Hydro-Cyanic Gas

Standard Unit Price:
MYR 171.17-
Days to Ship :
8 Day(s) or more

Direct-coupling type gas mask canister compatible with HV-22.
[Features]
· For organic gas, halogen gas, acidic gas, ammonia.
· For sulfurous acid gas, hydrogen cyanide (hydrocyanic acid gas), hydrogen sulfide.
· Usable as a canister (S1) with dustproof functionality when mounted with the Mighty Micron 70 type -02 (filter support is required).
· Fit tester: fit tester 70 type.
[Applications]
· Optimal for work where organic/halogen/acidic gas, ammonia, sulfurous acid gas, hydrogen sulfide, etc., are generated.
· Optimal for coating work, acid-based cleaning work, maintenance work inside sewers, etc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Collection Efficiency(%)
    80
  • Usable Mask
    HV-22-03
  • Inner capacity
    1 pc.

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Detail Type

Refine by

  • For Ammonia
  • For Hydrogen Sulfide
  • For Sulfurous Gas
  • For acid gas
  • For organic gas
  • Halogen gas
  • Hydrogen cyanide (for hydrocyanic acid gas)
  • Clear
Adaptive Canisters(Minutes)

Refine by

  • 20
  • 40
  • 56
  • 70
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Halogen gas
20
8 Day(s) or more
MYR 172.67

Part Number : KGC-70A
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.67
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Halogen gas
  • Adaptive Canisters(Minutes)
    20
  • Collection Efficiency(%)
    80
  • Mass(g)
    -
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03
1 pc.
For acid gas
80
8 Day(s) or more
MYR 171.62

Part Number : KGC-70B
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 171.62
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For acid gas
  • Adaptive Canisters(Minutes)
    80
  • Collection Efficiency(%)
    80
  • Mass(g)
    -
  • Test Gas
    Hydrogen chloride
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03
1 pc.
For organic gas
56
8 Day(s) or more
MYR 171.17

Part Number : KGC-70C
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 171.17
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Adaptive Canisters(Minutes)
    56
  • Collection Efficiency(%)
    80
  • Mass(g)
    142
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03
1 pc.
For Ammonia
20
8 Day(s) or more
MYR 172.76

Part Number : KGC-70H
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.76
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For Ammonia
  • Adaptive Canisters(Minutes)
    20
  • Collection Efficiency(%)
    80
  • Mass(g)
    -
  • Test Gas
    Ammonia
  • Test Gas (Concentration)(ppm)
    50
  • Test Concentration(% (ppm))
    1.0(10000)
  • Usable Mask
    HV-22-03
1 pc.
Hydrogen cyanide (for hydrocyanic acid gas)
40
8 Day(s) or more
MYR 198.24

Part Number : KGC-70J
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 198.24
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Hydrogen cyanide (for hydrocyanic acid gas)
  • Adaptive Canisters(Minutes)
    40
  • Collection Efficiency(%)
    80
  • Mass(g)
    -
  • Test Gas
    Hydrogen cyanide
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03
1 pc.
For Hydrogen Sulfide
70
8 Day(s) or more
MYR 198.83

Part Number : KGC-70K
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For Hydrogen Sulfide
  • Adaptive Canisters(Minutes)
    70
  • Collection Efficiency(%)
    80
  • Mass(g)
    -
  • Test Gas
    Hydrogen sulfide
  • Test Gas (Concentration)(ppm)
    10
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03
1 pc.
For Sulfurous Gas
20
8 Day(s) or more
MYR 198.83

Part Number : KGC-70S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For Sulfurous Gas
  • Adaptive Canisters(Minutes)
    20
  • Collection Efficiency(%)
    80
  • Mass(g)
    155
  • Test Gas
    Sulfurous Acid Gas
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.3(3000)
  • Usable Mask
    HV-22-03

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)