(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canister Model Sakai KGC-1 M for Organic Gas

Click this image to zoom it.

Move the mouse over the image to zoom

Canister Model Sakai KGC-1 M for Organic Gas

Standard Unit Price:
MYR 19.60
Days to Ship :
Quote

Canister that can be used for standard part R-5.
[Features]
· Lightweight gas mask part with low intake resistance.
· Canister for organic gas.
[Applications]
· Usable in the R-5 series, RR-7 series, DD-3 series 1551G. (Except the R-5, 2 canister units required)

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Decontaminating Ability(Minutes)
    200 or more
  • Airflow Resistance(Pa)
    83 or Less
  • Adaptive Canisters(Minutes)
    200
  • Mass(g)
    63 or Less
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/1551G/1621G
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
MYR 19.60

Part Number : KGC-1MC
Days to Ship Quote
Standard Unit Price MYR 19.60
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Decontaminating Ability(Minutes)
    200 or more
  • Airflow Resistance(Pa)
    83 or Less
  • Adaptive Canisters(Minutes)
    200
  • Mass(g)
    63 or Less
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/1551G/1621G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)