(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Absorbent Can for Halogen Gas KGC-1 Type L

Absorbent Can for Halogen Gas KGC-1 Type L

Standard Unit Price:
MYR 21.04
Days to Ship :
8 Day(s) or more

Lightweight plastic canister enabling easy breathing.
[Features]
· Canister for halogen gas. Canister for direct-coupling type compact gas masks. Long-hours type.
· Compatible with R-5/R-5X/RR-7/DD-3/R-6/R-6X/1761G/1551G/1621G/1561G types.
· Usable for canister with dustproof functionality when mounted with the Mighty Micron 1 type -02 (1 filter support is required).
· Filter cannot be mounted in R-6 type/1561G type.
· A wide range of variations available based on performance and application. Japan certification No. TN36.
[Applications]
· Optimal for work where chlorine gas is generated in low concentrations.
· Optimal for maintenance work inside waterworks, maintenance work inside water processing facilities, etc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For halogen gas
  • Adaptive Canisters(Minutes)
    250
  • Collection Efficiency(%)
    80
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.02(200)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/R-6/R-6X/1761G
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 21.04

Part Number : KGC-1LA
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 21.04
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For halogen gas
  • Adaptive Canisters(Minutes)
    250
  • Collection Efficiency(%)
    80
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.02(200)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/R-6/R-6X/1761G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)