(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canister Model Sakai KGC-1 L for Acidic Gas

Canister Model Sakai KGC-1 L for Acidic Gas

Standard Unit Price:
MYR 21.04
Days to Ship :
Quote

Canister that can be used for standard part R-5.
[Features]
· Part for gas masks designed for long-term use.
· S1/S2 filters can be mounted.
· Canister for acidic gas.
[Applications]
· Usable in the R-5 series, RR-7 series, DD-3 series, R-6 series.
· Usable in 1551G, 1561G. (Except the R-5/R-6, 2 canister units required)

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For acid gas
  • Adaptive Canisters(Minutes)
    430
  • Collection Efficiency(%)
    80
  • Test Gas
    Hydrogen chloride
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/R-6/R-6X/1761G
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
MYR 21.04

Part Number : KGC-1LB
Days to Ship Quote
Standard Unit Price MYR 21.04
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For acid gas
  • Adaptive Canisters(Minutes)
    430
  • Collection Efficiency(%)
    80
  • Test Gas
    Hydrogen chloride
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    R-5/R-5X/R-8A/RR-7/DD-3/R-6/R-6X/1761G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)