(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canister Model Sakai KGC-10 for Organic Gas

Click this image to zoom it.

Move the mouse over the image to zoom

Canister Model Sakai KGC-10 for Organic Gas

Standard Unit Price:
MYR 19.05
Days to Ship :
8 Day(s) or more

Canister that can be used for standard part G-7.
[Features]
· Lightweight and compact, easy to use screw-in type gas mask part.
· Canister for organic gas.
[Applications]
· Mountable on G-7 series, GW-7 series, HV-7. (HV-7 requires 2 canister units)

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Decontaminating Ability(Minutes)
    100 or More
  • Airflow Resistance(Pa)
    100 or Less
  • Adaptive Canisters(Minutes)
    100
  • Collection Efficiency(%)
    80
  • Mass(g)
    44 or Less
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 19.05

Part Number : KGC-10-03
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 19.05
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Decontaminating Ability(Minutes)
    100 or More
  • Airflow Resistance(Pa)
    100 or Less
  • Adaptive Canisters(Minutes)
    100
  • Collection Efficiency(%)
    80
  • Mass(g)
    44 or Less
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)