(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canister Model KGC-10MC-03 for Organic Gas and Dust

Canister Model KGC-10MC-03 for Organic Gas and Dust

Standard Unit Price:
MYR 25.78
Days to Ship :
Quote

Direct-coupling type compact gas mask part for the G-7 / GW-7 / HV-7 types.
[Features]
· Uses built-in Pipro micron filters that are made by refabricating the remainders of high-performance filters after punching out.
· Class S1 canister for direct-coupling type compact gas masks.
· Lightweight/compact type.
· Canister for organic gases built into S1 filter.
· Use fit tester J type.
[Applications]
· Optimal for coating work (work where coating mists are generated from spraying).
· Suitable for when powder dust is generated simultaneously with generation of organic gas.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Airflow Resistance(Pa)
    160
  • National Test Accepted
    TN184
  • Adaptive Canisters(Minutes)
    80
  • Collection Efficiency(%)
    80
  • Mass(g)
    46.5
  • National Test Standards
    S1
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
MYR 25.78

Part Number : KGC-10MC-03
Days to Ship Quote
Standard Unit Price MYR 25.78
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Airflow Resistance(Pa)
    160
  • National Test Accepted
    TN184
  • Adaptive Canisters(Minutes)
    80
  • Collection Efficiency(%)
    80
  • Mass(g)
    46.5
  • National Test Standards
    S1
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)