(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Airline Hose Inner Diameter 8 mm X 10 m

Airline Hose Inner Diameter 8 mm X 10 m

Standard Unit Price:
MYR 385.65
Days to Ship :
4 Day(s) or more

Gas mask part to connect the air line mask to the air supply source.
[Features]
· Pressure resistant hose is used to connect the air line mask to the air supply source.
· Internal diameter 8 mm.
· Hose length 10 m.
[Applications]
· Optimal for feeding air to air intake in air line masks.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Hose length 10 m
  • Adaptive Masks
    10-D-Z/12HV-Z/M5-Y/CM-1/S2-Z/AFP-1
  • Hose Length(m)
    10
  • Hose Diameter(mm)
    8
  • Inner capacity
    1 pc (10 m)
Part Number
Inner capacity

Refine by

  • 1 pc (10 m)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (10 m)
4 Day(s) or more
MYR 385.65

Part Number : HS-8-10
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 385.65
Quantity 1 pc (10 m)

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Hose length 10 m
  • Adaptive Masks
    10-D-Z/12HV-Z/M5-Y/CM-1/S2-Z/AFP-1
  • Hose Length(m)
    10
  • Hose Diameter(mm)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)