(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Replacement Alpha Ring Filter BLA-6 Model

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement Alpha Ring Filter BLA-6 Model

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

Filter enables high capture efficiency and usability over long periods.
[Features]
· Replacement filter for protective respirator with electric fan BL-200S type/BL-100S type.
· Ultra-fine diameter glass fiber is integrated into the round pleated shaped paper, enabling a high capture rate and usability over long periods.
· Filter surface area expands from the bottom surface to a maximum 12 times larger, to achieve a lower intake resistance in a compact form.
· With water-repellent processing, even if liquid adheres it does not feel stifling, and remains effective even with mist/oil mist present.
· Particle capture rate 95% or more (PL2), leakage rate 5.0% or less (B class).
[Applications]
· Optimal for polishing/other general powder dust work.
· Optimal for drain pipe handling work.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14 Day(s) or more
-

Part Number : BLA-6
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Replacement Parts
  • Other
    Option
  • Adaptive Masks
    BL-50-03/BL-100S-04/BL-200S

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time