(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Leather Gloves

Leather Gloves

Standard Unit Price:
MYR 174.13
Days to Ship :
11 Day(s)

Ranger type, with no leather
Size: L
Type (details): Japanese cowhide crest
Color: yellow

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
11 Day(s)
MYR 174.13

Minimum order quantity is 10.

Part Number : KG-123
Days to Ship 11 Day(s)
Standard Unit Price MYR 174.13
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Smooth Leather
  • Size
    L
  • Detail Type 1
    Japanese Cowhide Crest
  • Color
    Yellow

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time