(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Artificial Leather 2-Pin Buckle Belt

Artificial Leather 2-Pin Buckle Belt

Standard Unit Price:
MYR 64.19-
Days to Ship :
11 Day(s)

[Features]
Work belt for workmen with a length of 1,150 mm and made of artificial leather.

Basic Specifications

  • Product Model
    Work Belt
  • Color
    Black
  • Material Quality
    Artificial leather
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Length 1,150 x Width 36
  • Length 1,150 x Width 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Length 1,150 x Width 36
11 Day(s)
MYR 64.19

Part Number : KB-101
Days to Ship 11 Day(s)
Standard Unit Price MYR 64.19
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    Length 1,150 x Width 36
  • Material Quality
    Artificial leather
1 pc.
Length 1,150 x Width 40
11 Day(s)
MYR 80.37

Part Number : KB-102
Days to Ship 11 Day(s)
Standard Unit Price MYR 80.37
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    Length 1,150 x Width 40
  • Material Quality
    Artificial leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)