(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Almighty Bucket

Almighty Bucket

Standard Unit Price:
MYR 137.56-
Days to Ship :
11 Day(s)

Easy-to-assemble all-purpose storage bucket.
[Features]
· Easy to assemble.
· Can be stored compactly.
· Useful in any situation.
[Applications]
· For storing work tools, and for outdoor activities.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    Blue
  • Material
    Polyester
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 220 x Width 750 x Depth 210
  • Height 340 x Width 350 x Depth 260
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 340 x Width 350 x Depth 260
11 Day(s)
MYR 137.56

Part Number : AMB-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 137.56
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 340 x Width 350 x Depth 260
  • Color
    Blue
  • Material
    Polyester
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Features 2
    Easy to Assemble and Can Be Stored in Small Spaces
1 pc.
Height 220 x Width 750 x Depth 210
11 Day(s)
MYR 168.00

Part Number : AMB-1000
Days to Ship 11 Day(s)
Standard Unit Price MYR 168.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 220 x Width 750 x Depth 210
  • Color
    Blue
  • Material
    Polyester
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Features 2
    Stores 3 AMB-10s.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)