(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Black Split Leather Lamp Holder

Black Split Leather Lamp Holder

Standard Unit Price:
MYR 106.70
Days to Ship :
18 Day(s)

Black split leather flashlight case.
[Features]
· This tool bag was designed for maximum functionality and safety, to meet the needs of professionals.
· Hook type.
· Conforms to fit the tool body as you use it. Exceptionally easy to use.
[Applications]
· Perfect for holding a flashlight.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 230 x Width 60
  • Material
    Black Cow Split Leather
  • Specification 1
    Hook Type
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
MYR 106.70

Part Number : TP-09
Days to Ship 18 Day(s)
Standard Unit Price MYR 106.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 230 x Width 60
  • Material
    Black Cow Split Leather
  • Specification 1
    Hook Type
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)