(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Safety Shoes, AS Series AS21DX

Safety Shoes, AS Series AS21DX

Standard Unit Price:
MYR 254.08-
Days to Ship :
9 Day(s) or more

Pressure resistance, shock absorption and peel resistance conform to the JIS standard.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
9 Day(s)
MYR 254.08

Part Number : AS21DX-23.5
Days to Ship 9 Day(s)
Standard Unit Price MYR 254.08
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
24
9 Day(s)
MYR 255.75

Part Number : AS21DX-24
Days to Ship 9 Day(s)
Standard Unit Price MYR 255.75
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
24.5
9 Day(s)
MYR 257.40

Part Number : AS21DX-24.5
Days to Ship 9 Day(s)
Standard Unit Price MYR 257.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
25
12 Day(s)
MYR 259.15

Part Number : AS21DX-25
Days to Ship 12 Day(s)
Standard Unit Price MYR 259.15
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
25.5
9 Day(s)
MYR 260.73

Part Number : AS21DX-25.5
Days to Ship 9 Day(s)
Standard Unit Price MYR 260.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
26
9 Day(s)
MYR 262.46

Part Number : AS21DX-26
Days to Ship 9 Day(s)
Standard Unit Price MYR 262.46
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
26.5
9 Day(s)
MYR 264.06

Part Number : AS21DX-26.5
Days to Ship 9 Day(s)
Standard Unit Price MYR 264.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
27
9 Day(s)
MYR 265.71

Part Number : AS21DX-27
Days to Ship 9 Day(s)
Standard Unit Price MYR 265.71
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
27.5
9 Day(s)
MYR 267.40

Part Number : AS21DX-27.5
Days to Ship 9 Day(s)
Standard Unit Price MYR 267.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.
1 Pair
28
12 Day(s)
MYR 269.06

Part Number : AS21DX-28
Days to Ship 12 Day(s)
Standard Unit Price MYR 269.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Features
    Cushion on the opening makes it comfortable to wear. The wide steel toe box is a gentle shape for the feet, which reduces toe injury. Utilizes synthetic rubber, which is resilient in construction (glass cutting) sites, and in hot climates.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time