(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Flare Skirt

Click this image to zoom it.

Move the mouse over the image to zoom

Flare Skirt

Standard Unit Price:
MYR 643.86
Days to Ship :
7 Day(s) or more

A series of skirts featuring a soft texture and stretchy fabric to deliver both a comfortable fit and an attractive silhouette. Choose your favorite type from 4 different materials.

[Features]
· A product series that delivers both a chic look with a brilliant style that goes well with anything.
· Comfortable feel: the spring expands and contracts to lessen tightness around the waist.

Basic Specifications

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • Clear
Waist(cm)

Refine by

  • 57
  • 60
  • 63
  • 66
  • 70
  • 74
  • 79
  • 85
  • Clear
Hip(cm)

Refine by

  • 94
  • 97
  • 100
  • 103
  • 106
  • 110
  • 114
  • 120
  • Clear
Skirt Length(cm)

Refine by

  • 51
  • 53
  • 54
  • 55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No. 5
57
94
51
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-5
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 5
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    57
  • Hip(cm)
    94
  • Skirt Length(cm)
    51
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 7
60
97
53
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-7
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 7
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    60
  • Hip(cm)
    97
  • Skirt Length(cm)
    53
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 9
63
100
53
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-9
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 9
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    63
  • Hip(cm)
    100
  • Skirt Length(cm)
    53
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 11
66
103
53
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-11
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 11
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    66
  • Hip(cm)
    103
  • Skirt Length(cm)
    53
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 13
70
106
54
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-13
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 13
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    70
  • Hip(cm)
    106
  • Skirt Length(cm)
    54
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 15
74
110
54
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-15
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 15
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    74
  • Hip(cm)
    110
  • Skirt Length(cm)
    54
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 17
79
114
55
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-17
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 17
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    79
  • Hip(cm)
    114
  • Skirt Length(cm)
    55
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280
1 pc.
No. 19
85
120
55
7 Day(s) or more
MYR 643.86

Part Number : 51412-2-19
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 643.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Skirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 19
  • Home Cleaning
    Allowed
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Waist(cm)
    85
  • Hip(cm)
    120
  • Skirt Length(cm)
    55
  • Features
    Easy Can specification that relieves the pressure on the waist by the expansion and contraction of the spring.
  • Mass(g)
    280

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)