(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ELPA Silica Bulb (White) Long Life Type

ELPA Silica Bulb (White) Long Life Type

Standard Unit Price:
MYR 11.52
Days to Ship :
10 Day(s) or more

A light bulb with a coating of silica powder on the inside surface.
[Features]
· Rated voltage: 100 V. Rated power consumption: 19 W/38 W/57 W/95 W. Rated life: Approx. 2,000 hours / 3,000 hours.
· Total Luminous Flux: 150 lm/440 lm/735 lm/1,370 lm.
· Achieves a soft light with reduced glare.
· Body size: Total length 98 x valve diameter 55 mm. Base: E26.
· Color: white. Supports dimming function.
· About 2x longer service life.
[Applications]
· Ideal for entrances, bathrooms, toilets, etc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    57
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    735
  • Rated Voltage(V)
    100
  • Rated Lifespan(Time)
    2000
  • Overall Length(mm)
    98
  • Valve diameter(mm)
    55
  • Light Color
    White
  • Manufacturer Product Name
    LW100V57W-W
  • Features 1
    The silica powder coating on the inside of the bulb creates a soft light with reduced glare.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
MYR 11.52

Part Number : LW100V57W-W
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 11.52
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    57
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    735
  • Rated Voltage(V)
    100
  • Rated Lifespan(Time)
    2000
  • Overall Length(mm)
    98
  • Valve diameter(mm)
    55
  • Light Color
    White
  • Manufacturer Product Name
    LW100V57W-W
  • Features 1
    The silica powder coating on the inside of the bulb creates a soft light with reduced glare.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)