(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ELPA Clear Bulb Long Life Type

ELPA Clear Bulb Long Life Type

Standard Unit Price:
MYR 11.46
Days to Ship :
8 Day(s) or more

Transparent light bulb that produces a strong light with sparkling brightness.
[Features]
· Rated voltage: 100 V. Rated power consumption: 38 W. Rated life: Approx. 2,000 hours.
· Total luminous flux: 460 lm.
· Body size: Total length 98 x valve diameter 55 mm. Base: E26.
· Color: clear.
· About 2x longer service life.
· Supports dimming function.
[Applications]
· Ideal for entrances, bathrooms, toilets, etc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    95
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    1440
  • Rated Voltage(V)
    100
  • Rated Lifespan(Time)
    2000
  • Overall Length(mm)
    110
  • Valve diameter(mm)
    60
  • Light Color
    Clear
  • Manufacturer Product Name
    L100V95W-C
  • Features 1
    The transparent bulb has a sparkling, strong luminescence.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 11.46

Part Number : L100V95W-C
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 11.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    95
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    1440
  • Rated Voltage(V)
    100
  • Rated Lifespan(Time)
    2000
  • Overall Length(mm)
    110
  • Valve diameter(mm)
    60
  • Light Color
    Clear
  • Manufacturer Product Name
    L100V95W-C
  • Features 1
    The transparent bulb has a sparkling, strong luminescence.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)