(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Light Bulb G50 (Elpa Ball Mini)

LED Light Bulb G50 (Elpa Ball Mini)

Standard Unit Price:
MYR 52.47
Days to Ship :
4 Day(s) or more

Small power consumption light bulb uses LED light source.
[Features]
· An energy-saving type that does not burn out.
· Ball type LED bulb.
· Saves a lot of power.
[Applications]
· Ideal for signage and interior decorative lighting.
· Ideal for replacing incandescent bulbs.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Power Consumption(W)

Refine by

  • 1.2
  • 1.4
  • Clear
Mouth Ring

Refine by

  • E17
  • E26
  • Clear
Total Luminous Flux(lm)

Refine by

  • 45
  • 55
  • 60
  • Clear
Rated Current(A)

Refine by

  • 0.014
  • 0.016
  • Clear
Light Color

Refine by

  • Clear Bulb Color
  • Clear Daylight White
  • Light Bulb Color
  • Neutral White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1.2
E17
45
0.014
Clear Bulb Color
4 Day(s) or more
MYR 52.47

Part Number : LDG1CL-G-E17-G266
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.2
  • Mouth Ring
    E17
  • Total Luminous Flux(lm)
    45
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.014
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Clear Bulb Color
  • Manufacturer Product Name
    LDG1CL-G-E17-G266
  • Mass(g)
    17
1 pc.
1.4
E26
55
0.016
Clear Bulb Color
4 Day(s) or more
MYR 52.47

Part Number : LDG1CL-G-G276
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.4
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    55
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.016
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Clear Bulb Color
  • Manufacturer Product Name
    LDG1CL-G-G276
  • Mass(g)
    30
1 pc.
1.2
E17
55
0.014
Clear Daylight White
10 Day(s) or more
MYR 52.47

Part Number : LDG1CN-G-E17-G265
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.2
  • Mouth Ring
    E17
  • Total Luminous Flux(lm)
    55
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.014
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Clear Daylight White
  • Manufacturer Product Name
    LDG1CN-G-E17-G265
  • Mass(g)
    17
1 pc.
1.4
E26
60
0.016
Clear Daylight White
10 Day(s) or more
MYR 52.47

Part Number : LDG1CN-G-G275
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.4
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    60
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.016
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Clear Daylight White
  • Manufacturer Product Name
    LDG1CN-G-G275
  • Mass(g)
    30
1 pc.
1.2
E17
45
0.014
Light Bulb Color
4 Day(s) or more
MYR 52.47

Part Number : LDG1L-G-E17-G261
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.2
  • Mouth Ring
    E17
  • Total Luminous Flux(lm)
    45
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.014
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Light Bulb Color
  • Manufacturer Product Name
    LDG1L-G-E17-G261
  • Mass(g)
    15
1 pc.
1.4
E26
55
0.016
Light Bulb Color
4 Day(s) or more
MYR 52.47

Part Number : LDG1L-G-G271
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.4
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    55
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.016
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Light Bulb Color
  • Manufacturer Product Name
    LDG1L-G-G271
  • Mass(g)
    28
1 pc.
1.2
E17
55
0.014
Neutral White
4 Day(s) or more
MYR 52.47

Part Number : LDG1N-G-E17-G260
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.2
  • Mouth Ring
    E17
  • Total Luminous Flux(lm)
    55
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.014
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Neutral White
  • Manufacturer Product Name
    LDG1N-G-E17-G260
  • Mass(g)
    15
1 pc.
1.4
E26
60
0.016
Neutral White
4 Day(s) or more
MYR 52.47

Part Number : LDG1N-G-G270
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 52.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    LED
  • Power Consumption(W)
    1.4
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    60
  • Details Type
    For Indoor Use
  • Rated Voltage(V)
    100V 50/60Hz
  • Rated Lifespan(Time)
    30000
  • Rated Current(A)
    0.016
  • Overall Length(mm)
    70
  • Outer Diameter(mm)
    50
  • Light Color
    Neutral White
  • Manufacturer Product Name
    LDG1N-G-G270
  • Mass(g)
    28

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time