(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Painting Clothes

Click this image to zoom it.

Move the mouse over the image to zoom

Painting Clothes

Standard Unit Price:
MYR 160.93-
Days to Ship :
4 Day(s) or more

[Features]·A top and bottom set of clothes for painting made of 100% cotton. [Applications]For spraying, painting, and all sorts of dirty work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Sleeve Length(cm)
    50
  • Color Details
    Off-White
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • F
  • O
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 55
  • 64
  • 74
  • Clear
Chest measurement(cm)

Refine by

  • 105
  • 120
  • 140
  • Clear
Inseam(cm)

Refine by

  • 74
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
F
64
120
80
8 Day(s) or more
MYR 163.96

Part Number : 502-17-F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 163.96
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    F
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    50
  • Inseam(cm)
    80
  • Color Details
    Off-White
  • Mass(g)
    463
  • Product Code
    4534394037770
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
1 Pair
O
74
140
80
8 Day(s) or more
MYR 165.09

Part Number : 502-17-O
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    O
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    74
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    50
  • Inseam(cm)
    80
  • Color Details
    Off-White
  • Mass(g)
    518
  • Product Code
    4534394024268
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
1 Pair
S
55
105
74
4 Day(s) or more
MYR 160.93

Part Number : 502-17-S
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 160.93
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    105
  • Sleeve Length(cm)
    50
  • Inseam(cm)
    74
  • Color Details
    Off-White
  • Mass(g)
    384
  • Product Code
    4534394061645
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)