(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Painted Pants

Click this image to zoom it.

Move the mouse over the image to zoom

Painted Pants

Standard Unit Price:
MYR 85.53-
Days to Ship :
8 Day(s) or more

[Features]·Pants for painting made of 100% cotton with rubber cuffs. [Applications]For spraying, painting, and all sorts of dirty work.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Color Details
    Off-White
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • F
  • O
  • Clear
Waist(cm)

Refine by

  • Up to 120
  • ~126
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
F
Up to 120
8 Day(s) or more
MYR 85.53

Part Number : 504-17-F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 85.53
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    F
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    Up to 120
  • Color Details
    Off-White
  • Mass(g)
    212
  • Product Code
    4534394167361
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
1 pc.
O
~126
8 Day(s) or more
MYR 86.71

Part Number : 504-17-O
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 86.71
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    O
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    ~126
  • Color Details
    Off-White
  • Mass(g)
    250
  • Product Code
    4534394167378
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)