(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Slacks 31491

Click this image to zoom it.

Move the mouse over the image to zoom

Slacks 31491

Standard Unit Price:
MYR 218.69
Days to Ship :
8 Day(s) or more

[Features]
· Nano-sized silver particles processed into the fabric.
· Excellent antibacterial and deodorizing effects.
· Anti-static: Protects against and prevents the generation of static electricity.
· Antibacterial and deodorizing processing: Clean, sanitary comfort without the smell of bacteria.
· Silver nano antibacterial processing: Nano-sized silver particles penetrate and stick deep into the fiber, resulting in high durability.
· Strongly suppresses the growth of fibrous bacteria, as well as the function of the bacteria, which is a cause of odor.
· Soft twill: Diagonal fibrous fabric made of a continuous weave of three or more vertical and horizontal threads.
· Soft, wrinkle-resistant and glossy.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Mass(g)
    450
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Black
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • 106
  • 111
  • 116
  • 120
  • Clear
Color Details

Refine by

  • Deep black
  • Earth Green
  • Navy
  • Powder blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958238
1 pc.
Navy Blue
73
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958245
1 pc.
Navy Blue
76
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958252
1 pc.
Navy Blue
79
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958269
1 pc.
Navy Blue
82
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958276
1 pc.
Navy Blue
85
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958283
1 pc.
Navy Blue
88
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958290
1 pc.
Navy Blue
91
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958306
1 pc.
Navy Blue
96
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958313
1 pc.
Navy Blue
101
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958320
1 pc.
Navy Blue
106
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958337
1 pc.
Navy Blue
111
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958344
1 pc.
Navy Blue
116
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958351
1 pc.
Navy Blue
120
Navy
8 Day(s) or more
MYR 218.69

Part Number : 31491-11-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Navy
  • Mass(g)
    450
  • JAN Code
    4930209958368
1 pc.
Gray
70
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883202
1 pc.
Gray
73
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883219
1 pc.
Gray
76
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883226
1 pc.
Gray
79
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883233
1 pc.
Gray
82
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883240
1 pc.
Gray
85
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883257
1 pc.
Gray
88
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883264
1 pc.
Gray
91
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883271
1 pc.
Gray
96
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883288
1 pc.
Gray
101
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883295
1 pc.
Gray
106
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883301
1 pc.
Gray
111
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883318
1 pc.
Gray
116
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883325
1 pc.
Gray
120
Silver gray
8 Day(s) or more
MYR 218.69

Part Number : 31491-40-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    450
  • JAN Code
    4930209883332
1 pc.
Black
70
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883349
1 pc.
Black
73
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883356
1 pc.
Black
76
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883363
1 pc.
Black
79
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883370
1 pc.
Black
82
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883387
1 pc.
Black
85
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883394
1 pc.
Black
88
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883400
1 pc.
Black
91
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883417
1 pc.
Black
96
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883424
1 pc.
Black
101
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883431
1 pc.
Black
106
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883448
1 pc.
Black
111
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883455
1 pc.
Black
116
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883462
1 pc.
Black
120
Deep black
8 Day(s) or more
MYR 218.69

Part Number : 31491-48-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Deep black
  • Mass(g)
    450
  • JAN Code
    4930209883479
1 pc.
Blue
70
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883486
1 pc.
Blue
73
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883493
1 pc.
Blue
76
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883509
1 pc.
Blue
79
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883516
1 pc.
Blue
82
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883523
1 pc.
Blue
85
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883530
1 pc.
Blue
88
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883547
1 pc.
Blue
91
Powder blue
8 Day(s) or more
MYR 218.69

Part Number : 31491-85-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Powder blue
  • Mass(g)
    450
  • JAN Code
    4930209883554

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)