(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Dry Polo Shirt (with Pocket) 00330-001-L

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dry Polo Shirt (with Pocket)
Part Number: 00330-001-L

Standard Unit Price: MYR 74.80 Special Price MYR 74.80
Quantity: 1 Pair
Days to Ship: 7 Day(s) or more

Dry polo shirt with quick-dry sweat absorption and UV cut functionality. Sweat is immediately absorbed and clothing dries quickly.

[Features]
· Dry polo with a pocket for enhanced convenience.
· Popular dry polo shirt that has a soft touch and features a breast pocket.
· Still looks great despite small changes to detail.
· Excellent usability.

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Left Breast
  • Material
    Polyester 100% Mesh Material (150 g/m²)
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    22
  • Color Details
    White
  • Mass(g)
    220
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)