(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
6118 Work Cargo Pants for Fall/Winter (Unisex)

Click this image to zoom it.

Move the mouse over the image to zoom

6118 Work Cargo Pants for Fall/Winter (Unisex)

Standard Unit Price:
MYR 228.24-
Days to Ship :
8 Day(s) or more

T/C soft twill work clothing optimal as a uniform.
[Features]
· 2-tuck cargo pants made of anti-static material.
· Various colors and items at affordable prices.
[Applications]
· Work clothing that can be used for all types of work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Mass(g)
    550
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Violet
  • Yellow
  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 78
  • 80
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 120
  • 130
  • Clear
Color Details

Refine by

  • Beige
  • Blue
  • Moss green
  • Mustard
  • Navy
  • Purple blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
80
70
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266510
1 pc.
Navy Blue
80
73
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266527
1 pc.
Navy Blue
80
76
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266534
1 pc.
Navy Blue
80
79
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266541
1 pc.
Navy Blue
80
82
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266558
1 pc.
Navy Blue
80
85
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266565
1 pc.
Navy Blue
80
88
Navy
8 Day(s) or more
MYR 228.24

Part Number : 6118-1-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266572
1 pc.
Navy Blue
80
91
Navy
8 Day(s) or more
MYR 235.32

Part Number : 6118-1-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266589
1 pc.
Navy Blue
80
95
Navy
8 Day(s) or more
MYR 235.32

Part Number : 6118-1-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266596
1 pc.
Navy Blue
80
100
Navy
8 Day(s) or more
MYR 235.32

Part Number : 6118-1-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266602
1 pc.
Navy Blue
78
105
Navy
8 Day(s) or more
MYR 241.33

Part Number : 6118-1-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266619
1 pc.
Navy Blue
78
110
Navy
8 Day(s) or more
MYR 241.33

Part Number : 6118-1-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266626
1 pc.
Navy Blue
78
120
Navy
8 Day(s) or more
MYR 248.35

Part Number : 6118-1-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266633
1 pc.
Navy Blue
78
130
Navy
8 Day(s) or more
MYR 295.61

Part Number : 6118-1-130
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 295.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309266640
1 pc.
Brown
80
70
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266657
1 pc.
Brown
80
73
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266664
1 pc.
Brown
80
76
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266671
1 pc.
Brown
80
79
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266688
1 pc.
Brown
80
82
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266695
1 pc.
Brown
80
85
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266701
1 pc.
Brown
80
88
Beige
8 Day(s) or more
MYR 228.24

Part Number : 6118-3-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266718
1 pc.
Brown
80
91
Beige
8 Day(s) or more
MYR 235.32

Part Number : 6118-3-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266725
1 pc.
Brown
80
95
Beige
8 Day(s) or more
MYR 235.32

Part Number : 6118-3-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266732
1 pc.
Brown
80
100
Beige
8 Day(s) or more
MYR 235.32

Part Number : 6118-3-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266749
1 pc.
Brown
78
105
Beige
8 Day(s) or more
MYR 241.33

Part Number : 6118-3-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266756
1 pc.
Brown
78
110
Beige
8 Day(s) or more
MYR 241.33

Part Number : 6118-3-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266763
1 pc.
Brown
78
120
Beige
8 Day(s) or more
MYR 248.35

Part Number : 6118-3-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266770
1 pc.
Brown
78
130
Beige
8 Day(s) or more
MYR 295.61

Part Number : 6118-3-130
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 295.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Beige
  • Mass(g)
    550
  • Product Code
    4536309266787
1 pc.
Blue
80
70
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266794
1 pc.
Blue
80
73
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266800
1 pc.
Blue
80
76
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266817
1 pc.
Blue
80
79
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266824
1 pc.
Blue
80
82
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266831
1 pc.
Blue
80
85
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266848
1 pc.
Blue
80
88
Blue
8 Day(s) or more
MYR 228.24

Part Number : 6118-8-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266855
1 pc.
Blue
80
91
Blue
8 Day(s) or more
MYR 235.32

Part Number : 6118-8-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266862
1 pc.
Blue
80
95
Blue
8 Day(s) or more
MYR 235.32

Part Number : 6118-8-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266879
1 pc.
Blue
80
100
Blue
8 Day(s) or more
MYR 235.32

Part Number : 6118-8-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266886
1 pc.
Blue
78
105
Blue
8 Day(s) or more
MYR 241.33

Part Number : 6118-8-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266893
1 pc.
Blue
78
110
Blue
8 Day(s) or more
MYR 241.33

Part Number : 6118-8-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 241.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266909
1 pc.
Blue
78
120
Blue
8 Day(s) or more
MYR 248.35

Part Number : 6118-8-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266916
1 pc.
Blue
78
130
Blue
8 Day(s) or more
MYR 295.61

Part Number : 6118-8-130
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 295.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Blue
  • Mass(g)
    550
  • Product Code
    4536309266923
1 pc.
Gray
80
70
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266930
1 pc.
Gray
80
73
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266947
1 pc.
Gray
80
76
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266954
1 pc.
Gray
80
79
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266961
1 pc.
Gray
80
82
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266978
1 pc.
Gray
80
85
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266985
1 pc.
Gray
80
88
Silver gray
8 Day(s) or more
MYR 228.24

Part Number : 6118-22-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 228.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309266992
1 pc.
Gray
80
91
Silver gray
8 Day(s) or more
MYR 235.32

Part Number : 6118-22-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 235.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal buttons
  • Color Details
    Silver gray
  • Mass(g)
    550
  • Product Code
    4536309267005

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)