(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Sleeved Jacket TU9700

Click this image to zoom it.

Long Sleeved Jacket TU9700

Standard Unit Price:
MYR 375.02-
Days to Ship :
8 Day(s) or more

Stretch material with dirt-resistant and anti-static processing and which complies with Japan's "Act on Promoting Green Purchasing".

[Features]
· Comfortable work with excellent water- and oil-repellent functionality.
· ANTI-SOIL (dirt-resistant processing) is applied to soft lining material made in Japan in this new elastic series.
· Convenient right breast double pocket that can even store smartphones (with vertical zipper).
· Left breast double pocket with pen pocket (with sub-pocket zipper).
· With a pen pocket on the left sleeve.
· Uses Toray Solar Sensor on the back to convert sunlight into thermal energy for enhanced heat retention.
· Slit specification on both hems (with adjustment buttons).
· Allows for total coordination throughout the year.
· Series spring/summer items: TU-9800 long-sleeved jacket, TU-9801 short-sleeved jacket, TU-9803 short-sleeved shirt, TU-9810 1-tuck pants, TU-9811 1-tuck cargo pants.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Mass(g)
    700
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 6L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 126
  • 132
  • 144
  • Clear
Sleeve Length(cm)

Refine by

  • 56
  • 58
  • 60
  • 62
  • 64
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
126
64
8 Day(s) or more
MYR 386.83

Part Number : TU9700-3-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 386.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261266
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
4L
54
132
64
8 Day(s) or more
MYR 397.80

Part Number : TU9700-3-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 397.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261273
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
6L
58
144
64
8 Day(s) or more
MYR 420.59

Part Number : TU9700-3-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 420.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261280
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
L
48
116
60
8 Day(s) or more
MYR 375.02

Part Number : TU9700-3-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    66
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261242
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
LL
50
120
62
8 Day(s) or more
MYR 375.02

Part Number : TU9700-3-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    68
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261259
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
M
46
112
58
8 Day(s) or more
MYR 375.02

Part Number : TU9700-3-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    64
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261235
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Gray
S
44
108
56
8 Day(s) or more
MYR 375.02

Part Number : TU9700-3-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    62
  • Color Details
    Stone Gray
  • Mass(g)
    700
  • JAN Code
    4920549261228
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
3L
52
126
64
8 Day(s) or more
MYR 386.83

Part Number : TU9700-5-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 386.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261334
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
4L
54
132
64
8 Day(s) or more
MYR 397.80

Part Number : TU9700-5-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 397.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261341
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
6L
58
144
64
8 Day(s) or more
MYR 420.59

Part Number : TU9700-5-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 420.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261358
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
L
48
116
60
8 Day(s) or more
MYR 375.02

Part Number : TU9700-5-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    66
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261310
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
LL
50
120
62
8 Day(s) or more
MYR 375.02

Part Number : TU9700-5-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    68
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261327
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
M
46
112
58
8 Day(s) or more
MYR 375.02

Part Number : TU9700-5-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    64
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261303
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Navy Blue
S
44
108
56
8 Day(s) or more
MYR 375.02

Part Number : TU9700-5-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    62
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4920549261297
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
3L
52
126
64
8 Day(s) or more
MYR 386.83

Part Number : TU9700-6-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 386.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261402
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
4L
54
132
64
8 Day(s) or more
MYR 397.80

Part Number : TU9700-6-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 397.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261419
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
6L
58
144
64
8 Day(s) or more
MYR 420.59

Part Number : TU9700-6-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 420.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261426
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
L
48
116
60
8 Day(s) or more
MYR 375.02

Part Number : TU9700-6-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    66
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261389
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
LL
50
120
62
8 Day(s) or more
MYR 375.02

Part Number : TU9700-6-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    68
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261396
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
M
46
112
58
8 Day(s) or more
MYR 375.02

Part Number : TU9700-6-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    64
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261372
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Blue
S
44
108
56
8 Day(s) or more
MYR 375.02

Part Number : TU9700-6-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    62
  • Color Details
    Light blue
  • Mass(g)
    700
  • JAN Code
    4920549261365
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
3L
52
126
64
8 Day(s) or more
MYR 386.83

Part Number : TU9700-8-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 386.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261471
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
4L
54
132
64
8 Day(s) or more
MYR 397.80

Part Number : TU9700-8-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 397.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261488
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
6L
58
144
64
8 Day(s) or more
MYR 420.59

Part Number : TU9700-8-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 420.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    64
  • Dress length(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261495
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
L
48
116
60
8 Day(s) or more
MYR 375.02

Part Number : TU9700-8-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    66
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261457
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
LL
50
120
62
8 Day(s) or more
MYR 375.02

Part Number : TU9700-8-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    68
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261464
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
M
46
112
58
8 Day(s) or more
MYR 375.02

Part Number : TU9700-8-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    64
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261440
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.
1 Pair
Green
S
44
108
56
8 Day(s) or more
MYR 375.02

Part Number : TU9700-8-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 375.02
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Featured Pockets
    Smartphone Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    90% Polyester 10% Cotton (30% Recycled Polyester)
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    62
  • Color Details
    Earth Green
  • Mass(g)
    700
  • JAN Code
    4920549261433
  • Warning
    Please understand that it is not guaranteed permanently due to resin processing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)