(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
One-Tuck Cargo Pants TUN002

Click this image to zoom it.

Move the mouse over the image to zoom

One-Tuck Cargo Pants TUN002

Standard Unit Price:
MYR 304.64-
Days to Ship :
8 Day(s) or more

High visibility safety clothing: Product with reflective material to protect yourself during night work.

[Features]
· Avoid danger with a high level of light reflection.
· "NIGHT KNIGHT" demonstrates high visibility when performing road work during dangerous twilight and night hours.
· Designed to have strong retro-reflective material expressing the human outline on the sleeves, sides, back, hems, etc.
· Efficiently reflects the light from vehicle headlights, etc., making others aware of the presence of road workers and increasing safety.
· Uses 3M Scotchlite (high performance reflective cloth).
· Inner patch pocket for storing coins on the right front pocket.
· Convenient left horizontal zipper pocket for small items, notepads, etc.
· Reinforcement patch on the crotch for intense movement.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Waist(cm)
    80
  • Mass(g)
    500
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 69
  • 73
  • 76
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 120
  • Clear
Color Details

Refine by

  • Blue
  • Green
  • Navy
  • Red
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
73
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    73
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028715
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
76
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    76
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028722
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
69
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    69
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028739
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
82
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    82
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028746
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
85
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    85
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028753
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
88
Green
8 Day(s) or more
MYR 304.64

Part Number : TUN002-2-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    88
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028760
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
91
Green
8 Day(s) or more
MYR 316.46

Part Number : TUN002-2-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    91
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028777
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
95
Green
8 Day(s) or more
MYR 316.46

Part Number : TUN002-2-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    95
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028784
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
100
Green
8 Day(s) or more
MYR 316.46

Part Number : TUN002-2-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    100
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028791
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
105
Green
8 Day(s) or more
MYR 316.46

Part Number : TUN002-2-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    105
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028807
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
110
Green
8 Day(s) or more
MYR 327.44

Part Number : TUN002-2-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 327.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    110
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549028814
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Green
120
Green
8 Day(s) or more
MYR 338.41

Part Number : TUN002-2-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    120
  • Waist(cm)
    80
  • Color Details
    Green
  • Mass(g)
    500
  • JAN Code
    4920549087668
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
73
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    73
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028821
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
76
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    76
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028838
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
69
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    69
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028845
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
82
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    82
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028852
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
85
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    85
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028869
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
88
Navy
8 Day(s) or more
MYR 304.64

Part Number : TUN002-5-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    88
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028876
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
91
Navy
8 Day(s) or more
MYR 316.46

Part Number : TUN002-5-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    91
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028883
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
95
Navy
8 Day(s) or more
MYR 316.46

Part Number : TUN002-5-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    95
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028890
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
100
Navy
8 Day(s) or more
MYR 316.46

Part Number : TUN002-5-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    100
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028906
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
105
Navy
8 Day(s) or more
MYR 316.46

Part Number : TUN002-5-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    105
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028913
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
110
Navy
8 Day(s) or more
MYR 327.44

Part Number : TUN002-5-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 327.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    110
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549028920
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Navy Blue
120
Navy
8 Day(s) or more
MYR 338.41

Part Number : TUN002-5-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    120
  • Waist(cm)
    80
  • Color Details
    Navy
  • Mass(g)
    500
  • JAN Code
    4920549087675
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
73
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    73
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028937
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
76
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    76
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028944
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
69
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    69
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028951
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
82
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    82
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028968
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
85
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    85
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028975
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
88
Blue
8 Day(s) or more
MYR 304.64

Part Number : TUN002-6-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    88
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028982
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
91
Blue
8 Day(s) or more
MYR 316.46

Part Number : TUN002-6-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    91
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549028999
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
95
Blue
8 Day(s) or more
MYR 316.46

Part Number : TUN002-6-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    95
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549029002
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
100
Blue
8 Day(s) or more
MYR 316.46

Part Number : TUN002-6-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    100
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549029019
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
105
Blue
8 Day(s) or more
MYR 316.46

Part Number : TUN002-6-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    105
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549029026
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
110
Blue
8 Day(s) or more
MYR 327.44

Part Number : TUN002-6-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 327.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    110
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549029033
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Blue
120
Blue
8 Day(s) or more
MYR 338.41

Part Number : TUN002-6-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    120
  • Waist(cm)
    80
  • Color Details
    Blue
  • Mass(g)
    500
  • JAN Code
    4920549087682
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
73
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    73
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076037
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
76
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    76
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076044
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
69
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    69
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076051
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
82
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    82
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076068
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
85
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    85
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076075
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
88
Yellow
8 Day(s) or more
MYR 304.64

Part Number : TUN002-7-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    88
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076082
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
91
Yellow
8 Day(s) or more
MYR 316.46

Part Number : TUN002-7-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    91
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076099
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
95
Yellow
8 Day(s) or more
MYR 316.46

Part Number : TUN002-7-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    95
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076105
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
100
Yellow
8 Day(s) or more
MYR 316.46

Part Number : TUN002-7-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    100
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076112
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
105
Yellow
8 Day(s) or more
MYR 316.46

Part Number : TUN002-7-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 316.46
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    105
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076129
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
110
Yellow
8 Day(s) or more
MYR 327.44

Part Number : TUN002-7-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 327.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    110
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549076136
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Yellow
120
Yellow
8 Day(s) or more
MYR 338.41

Part Number : TUN002-7-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    120
  • Waist(cm)
    80
  • Color Details
    Yellow
  • Mass(g)
    500
  • JAN Code
    4920549087699
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Red
73
Red
8 Day(s) or more
MYR 304.64

Part Number : TUN002-27-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    73
  • Waist(cm)
    80
  • Color Details
    Red
  • Mass(g)
    500
  • JAN Code
    4920549076143
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
1 pc.
Red
76
Red
8 Day(s) or more
MYR 304.64

Part Number : TUN002-27-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (55% Recycled Polyester)
  • Inseam(cm)
    76
  • Waist(cm)
    80
  • Color Details
    Red
  • Mass(g)
    500
  • JAN Code
    4920549076150
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)