(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Sleeved Jacket GC2400

Click this image to zoom it.

Long Sleeved Jacket GC2400

Standard Unit Price:
MYR 359.82-
Days to Ship :
8 Day(s) or more

Massage washed with bio-wash processing using material made in Japan. Original product that is light, strong and easy to care for.

[Features]
· Familiar texture, lightweight and comfortable to wear.
· Uses specially processed mixed material made in Japan (vintage twill).
· Bio-wash processing provides a unique wash for a high-quality impression and familiar texture.
· Uses material made of a blend of polyester and cotton, making it difficult for colors to fade even after repeated washings and making it lightweight, strong, easy to care for, anti-static and more, all features important for workwear.
· Left breast pen pocket (with point name).
· Convenient inner pocket.
· Side pocket, one-point name.
· Allows for total coordination throughout the year.
· Series spring/summer items: GC-S260 long-sleeved jacket, GC-S262 long-sleeved work shirt, GC-S265 2-tuck cargo pants.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Mass(g)
    700
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • Clear
Shoulder width(cm)

Refine by

  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 116
  • 120
  • 124
  • 130
  • 136
  • 142
  • Clear
Sleeve Length(cm)

Refine by

  • 57
  • 58
  • 59
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Green
3L
54
130
60
8 Day(s) or more
MYR 370.79

Part Number : GC2400-2-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 370.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738247
1 Pair
Green
4L
56
136
60
8 Day(s) or more
MYR 381.77

Part Number : GC2400-2-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 381.77
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738254
1 Pair
Green
5L
58
142
60
8 Day(s) or more
MYR 393.59

Part Number : GC2400-2-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 393.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738261
1 Pair
Green
L
50
120
58
8 Day(s) or more
MYR 359.82

Part Number : GC2400-2-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    66
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738223
1 Pair
Green
LL
52
124
59
8 Day(s) or more
MYR 359.82

Part Number : GC2400-2-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738230
1 Pair
Green
M
48
116
57
8 Day(s) or more
MYR 359.82

Part Number : GC2400-2-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    64
  • Color Details
    Deep Green
  • Mass(g)
    700
  • JAN Code
    4930403738216
1 Pair
Navy Blue
3L
54
130
60
8 Day(s) or more
MYR 370.79

Part Number : GC2400-5-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 370.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738315
1 Pair
Navy Blue
4L
56
136
60
8 Day(s) or more
MYR 381.77

Part Number : GC2400-5-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 381.77
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738322
1 Pair
Navy Blue
5L
58
142
60
8 Day(s) or more
MYR 393.59

Part Number : GC2400-5-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 393.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738339
1 Pair
Navy Blue
L
50
120
58
8 Day(s) or more
MYR 359.82

Part Number : GC2400-5-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    66
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738292
1 Pair
Navy Blue
LL
52
124
59
8 Day(s) or more
MYR 359.82

Part Number : GC2400-5-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738308
1 Pair
Navy Blue
M
48
116
57
8 Day(s) or more
MYR 359.82

Part Number : GC2400-5-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    64
  • Color Details
    Navy
  • Mass(g)
    700
  • JAN Code
    4930403738285
1 Pair
Blue
3L
54
130
60
8 Day(s) or more
MYR 370.79

Part Number : GC2400-42-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 370.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738384
1 Pair
Blue
4L
56
136
60
8 Day(s) or more
MYR 381.77

Part Number : GC2400-42-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 381.77
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738391
1 Pair
Blue
5L
58
142
60
8 Day(s) or more
MYR 393.59

Part Number : GC2400-42-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 393.59
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    70
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738407
1 Pair
Blue
L
50
120
58
8 Day(s) or more
MYR 359.82

Part Number : GC2400-42-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    66
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738360
1 Pair
Blue
LL
52
124
59
8 Day(s) or more
MYR 359.82

Part Number : GC2400-42-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738377
1 Pair
Blue
M
48
116
57
8 Day(s) or more
MYR 359.82

Part Number : GC2400-42-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 359.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Inner Pocket
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    64
  • Color Details
    Smoke Blue
  • Mass(g)
    700
  • JAN Code
    4930403738353

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time