(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-sleeved Work Shirt

Click this image to zoom it.

Long-sleeved Work Shirt

Standard Unit Price:
MYR 294.79-
Days to Ship :
8 Day(s) or more

Massage washed with bio-wash processing using material made in Japan. Original product that is light, strong and easy to care for.

[Features]
· Familiar texture, lightweight and comfortable to wear.
· Uses specially processed mixed material made in Japan (vintage twill).
· Bio-wash processing provides a unique wash for a high-quality impression and familiar texture.
· Uses material made of a blend of polyester and cotton, making it difficult for colors to fade even after repeated washings and making it lightweight, strong, easy to care for, anti-static and more, all features important for workwear.
· Left breast pen pocket (with point name).
· With slits on both hems (with one-point name).
· Allows for total coordination throughout the year.
· Series spring/summer items: GC-S260 long-sleeved jacket, GC-S262 long-sleeved work shirt, GC-S265 2-tuck cargo pants.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Mass(g)
    400
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 126
  • 132
  • 138
  • Clear
Sleeve Length(cm)

Refine by

  • 57
  • 58
  • 59
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Green
3L
53
126
60
8 Day(s) or more
MYR 306.60

Part Number : GC2402-2-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 306.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738520
1 Pair
Green
4L
55
132
60
8 Day(s) or more
MYR 317.57

Part Number : GC2402-2-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 317.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738537
1 Pair
Green
5L
57
138
60
8 Day(s) or more
MYR 328.55

Part Number : GC2402-2-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 328.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738544
1 Pair
Green
L
49
116
58
8 Day(s) or more
MYR 294.79

Part Number : GC2402-2-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738506
1 Pair
Green
LL
51
120
59
8 Day(s) or more
MYR 294.79

Part Number : GC2402-2-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    76
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738513
1 Pair
Green
M
47
112
57
8 Day(s) or more
MYR 294.79

Part Number : GC2402-2-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    72
  • Color Details
    Deep Green
  • Mass(g)
    400
  • JAN Code
    4930403738490
1 Pair
Navy Blue
3L
53
126
60
8 Day(s) or more
MYR 306.60

Part Number : GC2402-5-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 306.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738599
1 Pair
Navy Blue
4L
55
132
60
8 Day(s) or more
MYR 317.57

Part Number : GC2402-5-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 317.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738605
1 Pair
Navy Blue
5L
57
138
60
8 Day(s) or more
MYR 328.55

Part Number : GC2402-5-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 328.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738612
1 Pair
Navy Blue
L
49
116
58
8 Day(s) or more
MYR 294.79

Part Number : GC2402-5-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738575
1 Pair
Navy Blue
LL
51
120
59
8 Day(s) or more
MYR 294.79

Part Number : GC2402-5-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738582
1 Pair
Navy Blue
M
47
112
57
8 Day(s) or more
MYR 294.79

Part Number : GC2402-5-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    72
  • Color Details
    Navy
  • Mass(g)
    400
  • JAN Code
    4930403738568
1 Pair
Blue
3L
53
126
60
8 Day(s) or more
MYR 306.60

Part Number : GC2402-42-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 306.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738667
1 Pair
Blue
4L
55
132
60
8 Day(s) or more
MYR 317.57

Part Number : GC2402-42-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 317.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738674
1 Pair
Blue
5L
57
138
60
8 Day(s) or more
MYR 328.55

Part Number : GC2402-42-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 328.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    78
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738681
1 Pair
Blue
L
49
116
58
8 Day(s) or more
MYR 294.79

Part Number : GC2402-42-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    74
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738643
1 Pair
Blue
LL
51
120
59
8 Day(s) or more
MYR 294.79

Part Number : GC2402-42-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    76
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738650
1 Pair
Blue
M
47
112
57
8 Day(s) or more
MYR 294.79

Part Number : GC2402-42-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 294.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Featured Pockets
    Chest pockets
  • With Pen Holder
    Available
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    72
  • Color Details
    Smoke Blue
  • Mass(g)
    400
  • JAN Code
    4930403738636

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time