(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Two-Tack Cargo Pants GC2011

Click this image to zoom it.

Two-Tack Cargo Pants GC2011

Standard Unit Price:
MYR 318.15-
Days to Ship :
8 Day(s) or more

Long-selling bio-wash. Stylish product with a second-hand finish.

[Features]
· Grancisco original buttons.
· Patch pocket for storing coins.
· Reinforcement patch on the crotch for intense movement.
· Triple stitching.
· Wide specification with strong back belt loops.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Mass(g)
    500
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Gray
  • Clear
Waist(cm)

Refine by

  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Beige
  • Hunter Green
  • Indigo
  • Misty Blue
  • Mocha Brown
  • Olive
  • Stone Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
73
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386325
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
76
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386332
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
79
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386349
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
82
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386356
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
85
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386363
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
88
Hunter Green
8 Day(s) or more
MYR 318.15

Part Number : GC2011-2-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386370
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
91
Hunter Green
8 Day(s) or more
MYR 329.96

Part Number : GC2011-2-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386387
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
95
Hunter Green
8 Day(s) or more
MYR 329.96

Part Number : GC2011-2-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386394
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
110
Hunter Green
8 Day(s) or more
MYR 340.94

Part Number : GC2011-2-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    110
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403386424
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
115
Hunter Green
8 Day(s) or more
MYR 340.94

Part Number : GC2011-2-115
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    115
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403577013
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Green
120
Hunter Green
8 Day(s) or more
MYR 351.91

Part Number : GC2011-2-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    120
  • Color Details
    Hunter Green
  • Mass(g)
    500
  • JAN Code
    4930403577020
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
73
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386431
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
76
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386448
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
79
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386455
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
82
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386462
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
85
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386479
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
88
Stone Gray
8 Day(s) or more
MYR 318.15

Part Number : GC2011-3-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386486
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
91
Stone Gray
8 Day(s) or more
MYR 329.96

Part Number : GC2011-3-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386493
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
95
Stone Gray
8 Day(s) or more
MYR 329.96

Part Number : GC2011-3-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386509
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
100
Stone Gray
8 Day(s) or more
MYR 329.96

Part Number : GC2011-3-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386516
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
105
Stone Gray
8 Day(s) or more
MYR 329.96

Part Number : GC2011-3-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    105
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386523
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
110
Stone Gray
8 Day(s) or more
MYR 340.94

Part Number : GC2011-3-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    110
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403386530
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
115
Stone Gray
8 Day(s) or more
MYR 340.94

Part Number : GC2011-3-115
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    115
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403577037
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Gray
120
Stone Gray
8 Day(s) or more
MYR 351.91

Part Number : GC2011-3-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    120
  • Color Details
    Stone Gray
  • Mass(g)
    500
  • JAN Code
    4930403577044
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
73
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320473
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
76
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320480
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
79
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320497
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
82
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320503
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
85
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320510
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
88
Beige
8 Day(s) or more
MYR 318.15

Part Number : GC2011-4-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320527
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
91
Beige
8 Day(s) or more
MYR 329.96

Part Number : GC2011-4-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320534
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
95
Beige
8 Day(s) or more
MYR 329.96

Part Number : GC2011-4-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320541
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
100
Beige
8 Day(s) or more
MYR 329.96

Part Number : GC2011-4-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320558
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
105
Beige
8 Day(s) or more
MYR 329.96

Part Number : GC2011-4-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    105
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320565
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
110
Beige
8 Day(s) or more
MYR 340.94

Part Number : GC2011-4-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    110
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403320572
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
115
Beige
8 Day(s) or more
MYR 340.94

Part Number : GC2011-4-115
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    115
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403577051
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Brown
120
Beige
8 Day(s) or more
MYR 351.91

Part Number : GC2011-4-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    120
  • Color Details
    Beige
  • Mass(g)
    500
  • JAN Code
    4930403577068
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
73
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320589
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
76
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320596
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
79
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320602
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
82
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320619
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
85
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320626
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
88
Misty Blue
8 Day(s) or more
MYR 318.15

Part Number : GC2011-6-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.15
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320633
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
91
Misty Blue
8 Day(s) or more
MYR 329.96

Part Number : GC2011-6-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    91
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320640
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
95
Misty Blue
8 Day(s) or more
MYR 329.96

Part Number : GC2011-6-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    95
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320657
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
100
Misty Blue
8 Day(s) or more
MYR 329.96

Part Number : GC2011-6-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    100
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320664
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
105
Misty Blue
8 Day(s) or more
MYR 329.96

Part Number : GC2011-6-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 329.96
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    105
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320671
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
110
Misty Blue
8 Day(s) or more
MYR 340.94

Part Number : GC2011-6-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    110
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403320688
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
115
Misty Blue
8 Day(s) or more
MYR 340.94

Part Number : GC2011-6-115
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 340.94
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    115
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403577075
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed
1 pc.
Blue
120
Misty Blue
8 Day(s) or more
MYR 351.91

Part Number : GC2011-6-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Featured Pockets
    Cargo Pocket
  • Mixing Ratio
    100% Cotton
  • Inseam(cm)
    80
  • Waist(cm)
    120
  • Color Details
    Misty Blue
  • Mass(g)
    500
  • JAN Code
    4930403577082
  • Warning
    Keep in mind that there may be some color differences because it is 100% cotton and washing is performed

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)