(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
KAKUDA Overalls 34880

Click this image to zoom it.

Move the mouse over the image to zoom

KAKUDA Overalls 34880

Standard Unit Price:
MYR 501.84
Days to Ship :
9 Day(s) or more

Tough overalls with the strength of KAKUDA instilled in them for balanced work clothing.
[Features]
· Rakuda zipper and XE-cut on a stylish and handsome fit.
· The back is in the Norfolk style to support movement. Velcro flap pocket.
· Tough model perfect for intense work.
· Supports any situation in various occupations, including intense work sites.
[Applications]
· Optimal for intense work sites as well as transportation.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Mass(g)
    1000
  • Other Features
    Easily Removable Fastener
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Green
  • Black
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • Clear
Shoulder width(cm)

Refine by

  • 50
  • 52
  • 54
  • 56
  • 58
  • 60
  • Clear
Chest measurement(cm)

Refine by

  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 54
  • 56
  • 58
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
56
130
58
11 Day(s)
MYR 501.84

Part Number : 34880-40-3L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    1000
  • Product Code
    4991714320477
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
5L
60
140
58
11 Day(s)
MYR 501.84

Part Number : 34880-40-5L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    1000
  • Product Code
    4991714320491
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
L
52
120
56
11 Day(s)
MYR 501.84

Part Number : 34880-40-L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Blue
  • Mass(g)
    1000
  • Product Code
    4991714320453
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
LL
54
125
58
11 Day(s)
MYR 501.84

Part Number : 34880-40-LL
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Blue
  • Mass(g)
    1000
  • Product Code
    4991714320460
  • Other Features
    Easily Removable Fastener
1 Pair
Red
3L
56
130
58
11 Day(s)
MYR 501.84

Part Number : 34880-73-3L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320569
  • Other Features
    Easily Removable Fastener
1 Pair
Red
4L
58
135
58
11 Day(s)
MYR 501.84

Part Number : 34880-73-4L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320576
  • Other Features
    Easily Removable Fastener
1 Pair
Red
5L
60
140
58
11 Day(s)
MYR 501.84

Part Number : 34880-73-5L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320583
  • Other Features
    Easily Removable Fastener
1 Pair
Red
L
52
120
56
11 Day(s)
MYR 501.84

Part Number : 34880-73-L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320545
  • Other Features
    Easily Removable Fastener
1 Pair
Red
LL
54
125
58
11 Day(s)
MYR 501.84

Part Number : 34880-73-LL
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320552
  • Other Features
    Easily Removable Fastener
1 Pair
Red
M
50
115
54
11 Day(s)
MYR 501.84

Part Number : 34880-73-M
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Wine
  • Mass(g)
    1000
  • Product Code
    4991714320538
  • Other Features
    Easily Removable Fastener
1 Pair
Black
3L
56
130
58
11 Day(s)
MYR 501.84

Part Number : 34880-90-3L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714320743
  • Other Features
    Easily Removable Fastener
1 Pair
Black
5L
60
140
58
11 Day(s)
MYR 501.84

Part Number : 34880-90-5L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714320767
  • Other Features
    Easily Removable Fastener
1 Pair
Black
L
52
120
56
11 Day(s)
MYR 501.84

Part Number : 34880-90-L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714320729
  • Other Features
    Easily Removable Fastener
1 Pair
Black
LL
54
125
58
9 Day(s)
MYR 501.84

Part Number : 34880-90-LL
Days to Ship 9 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714320736
  • Other Features
    Easily Removable Fastener
1 Pair
Black
M
50
115
54
11 Day(s)
MYR 501.84

Part Number : 34880-90-M
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714320712
  • Other Features
    Easily Removable Fastener
1 Pair
Green
3L
56
130
58
11 Day(s)
MYR 501.84

Part Number : 34880-603-3L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320651
  • Other Features
    Easily Removable Fastener
1 Pair
Green
4L
58
135
58
11 Day(s)
MYR 501.84

Part Number : 34880-603-4L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320668
  • Other Features
    Easily Removable Fastener
1 Pair
Green
5L
60
140
58
11 Day(s)
MYR 501.84

Part Number : 34880-603-5L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320675
  • Other Features
    Easily Removable Fastener
1 Pair
Green
L
52
120
56
11 Day(s)
MYR 501.84

Part Number : 34880-603-L
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320637
  • Other Features
    Easily Removable Fastener
1 Pair
Green
LL
54
125
58
11 Day(s)
MYR 501.84

Part Number : 34880-603-LL
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320644
  • Other Features
    Easily Removable Fastener
1 Pair
Green
M
50
115
54
11 Day(s)
MYR 501.84

Part Number : 34880-603-M
Days to Ship 11 Day(s)
Standard Unit Price MYR 501.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Alaska Green
  • Mass(g)
    1000
  • Product Code
    4991714320620
  • Other Features
    Easily Removable Fastener

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)