(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Retractable Name Tag Strap Dual Card Storage Type (Soft Type)

Retractable Name Tag Strap Dual Card Storage Type (Soft Type)

Click this image to zoom it.

[Features]
· The back is ideal for storing ID cards that need to be accessed.
· Reel Clip (can be extended 750 mm)
[Material]
· Case: Polyolefin, Clip: Polyacetal, Reel: ABS

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
301101
301102
301103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Cord

MYR 44.67

1 Piece(s) 8 Day(s) Blue (String)NF-418-BL

MYR 44.67

1 Piece(s) 8 Day(s) Red (String)NF-418-R

MYR 44.67

1 Piece(s) 8 Day(s) Black (String)NF-418-BK
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Cord

Loading...

  1. 1

Basic Information

Product Model Name Tag Size(mm) (Inner Dimensions) 58 x 94 (Intermediate Paper) 56 x 91 Specifications 1 Reel Clip (Contracts to within 750 mm)
Material (Case) Polyolefin / (Clip) Polyacetal / (Reel) ABS Feature 1 Soft Type Feature 2 The back side is ideal for storing ID cards that you take out and insert.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time