(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Helmet Stickers "Mobile Crane Less Than 1 t"

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers "Mobile Crane Less Than 1 t"

Standard Unit Price:
MYR 50.04
Days to Ship :
11 Day(s)

[Features]·35 × 25 mm olefin stickers. · The content is "Mobile Crane Less Than 1 t."

Basic Specifications

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Movement Type Crane less than 1 t
  • Cord
    HL-115
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
MYR 50.04

Part Number : 233115
Days to Ship 11 Day(s)
Standard Unit Price MYR 50.04
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Movement Type Crane less than 1 t
  • Cord
    HL-115
  • Material
    Olefin Sticker

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time