(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Whistle _1

Click this image to zoom it.

Move the mouse over the image to zoom

Whistle _1

Standard Unit Price:
MYR 842.79
Days to Ship :
10 Day(s)

Available in 2 sizes: large and small

Basic Specifications

  • Product Type
    Protection supplies
  • Size(cm)
    Total length 5.5
  • Cord
    Flute-201
  • Material
    Nickel plated brass
  • Specifications
    1 Dozen Units
  • Amount Of Content
    1 Dozen (12 Pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Dozen (12 Pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Dozen (12 Pcs.)
10 Day(s)
MYR 842.79

Part Number : 144201
Days to Ship 10 Day(s)
Standard Unit Price MYR 842.79
Quantity 1 Dozen (12 Pcs.)

Specificationtitle

  • Product Type
    Protection supplies
  • Size(cm)
    Total length 5.5
  • Cord
    Flute-201
  • Material
    Nickel plated brass
  • Specifications
    1 Dozen Units

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)