(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Bib Vest "Safety First"

Click this image to zoom it.

Move the mouse over the image to zoom

Bib Vest "Safety First"

Standard Unit Price:
MYR 449.46
Days to Ship :
11 Day(s)

[Features]·A safety vest that can be worn over a variety of clothing, from summer clothes to cold weather gear. ·The letters represent "Safety first."· The waist can be flexibly adjusted in size with a hook-and-loop fastener.

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Cloth
  • LED Presence
    NA
  • Garment length(cm)
    600
  • Width(cm)
    440
  • Display Content
    Safety First
  • Color
    Green
  • Size(mm)
    600×440
  • Cord
    Bib Vest-1
  • Detailed Material
    Cloth (polyester 65%, cotton 35%)
  • Specification 1
    With rubber and Velcro tape
  • Specification 2
    Double-sided display
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
MYR 449.46

Part Number : 237001
Days to Ship 11 Day(s)
Standard Unit Price MYR 449.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety vest
  • Main Body Material
    Cloth
  • LED Presence
    NA
  • Garment length(cm)
    600
  • Width(cm)
    440
  • Display Content
    Safety First
  • Color
    Green
  • Size(mm)
    600×440
  • Cord
    Bib Vest-1
  • Detailed Material
    Cloth (polyester 65%, cotton 35%)
  • Specification 1
    With rubber and Velcro tape
  • Specification 2
    Double-sided display

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)