(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Badge "Safety Staff" size 20 (mm) round

Click this image to zoom it.

Move the mouse over the image to zoom

Badge "Safety Staff" size 20 (mm) round

Standard Unit Price:
MYR 65.69
Days to Ship :
11 Day(s)

[Features]·A badge with a pin on the back made of copper cloisonne with an outstanding sense of luxury and dignity. ·The letters represent "Safety officer."

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety Staff
  • With/without reflectiveness
    NA
  • Size(mm)
    20 Pills
  • Cord
    Badge 212
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
MYR 65.69

Part Number : 138212
Days to Ship 11 Day(s)
Standard Unit Price MYR 65.69
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety Staff
  • With/without reflectiveness
    NA
  • Size(mm)
    20 Pills
  • Cord
    Badge 212
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time