(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
JIS Radioactivity Mark, "Storage Room, Unauthorized Entry Prohibited" JA-506

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Radioactivity Mark, "Storage Room, Unauthorized Entry Prohibited" JA-506

Standard Unit Price:
MYR 74.13
Days to Ship :
10 Day(s)

[Features]·A JIS radioactive label. ·The letters represent "Storage No unauthorized entry."·It is made of rigid PVC and measures 400 × 300 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×300×1
  • Contens Displayed Detail
    Storage Room, No Entry without Permission
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-506
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
MYR 74.13

Part Number : 392506
Days to Ship 10 Day(s)
Standard Unit Price MYR 74.13
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×300×1
  • Contens Displayed Detail
    Storage Room, No Entry without Permission
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-506
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time