(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Rectangular General Sign "Operation Suspended" GR138

Rectangular General Sign "Operation Suspended" GR138

Standard Unit Price:
MYR 40.37
Days to Ship :
8 Day(s)

350 × 250 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Operation Suspended
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR138
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 40.37

Part Number : 093138
Days to Ship 8 Day(s)
Standard Unit Price MYR 40.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Operation Suspended
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR138
  • Specifications
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)