(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
M Illustration "Keep Tidy" M-16 098016

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M Illustration "Keep Tidy" M-16
Part Number: 098016

Standard Unit Price: MYR 61.47 Special Price MYR 61.47
Quantity: 1 pc.
Days to Ship: 8 Day(s)

600 × 300 × 1 mm, polypropylene

Specifications of 098016

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Details Type
    Portrait Type
  • Material Details
    Polypropylene
  • Cord
    M-16
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Please check the type/dimensions/specifications of the part 098016 in the M Illustration "Keep Tidy" M-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)