(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
M Illustration "Danger: High-Voltage Line, Do Not Approach, Especially When Raining" M-62 098062

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M Illustration "Danger: High-Voltage Line, Do Not Approach, Especially When Raining" M-62
Part Number: 098062

Standard Unit Price: MYR 61.47 Special Price MYR 61.47
Quantity: 1 pc.
Days to Ship: 11 Day(s)

[Features]
·A polypropylene plate for safety alerts, warnings, prohibitions, signs, etc.

Specifications of 098062

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    Danger: High Voltage Wire. Stay Away, Especially When Raining
  • Details Type
    Portrait Type
  • Material Details
    Polypropylene
  • Cord
    M-62
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Please check the type/dimensions/specifications of the part 098062 in the M Illustration "Danger: High-Voltage Line, Do Not Approach, Especially When Raining" M-62 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)