(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Road Surface Traffic Sign "Visitor Passage" Road Surface -22 101022

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Road Surface Traffic Sign "Visitor Passage" Road Surface -22
Part Number: 101022

Standard Unit Price: MYR 224.70 Special Price MYR 224.70
Quantity: 1 pc.
Days to Ship: 11 Day(s)

Apply directly to road surfaces indoors or outdoors. 900 × 150 × 3 mm, soft polyvinyl chloride

Specifications of 101022

  • Product Type
    Safety sign
  • Size(mm)
    900×150×3
  • Contens Displayed Detail
    Observer Access
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Road Surface-22
  • Specifications
    Laminated (Surface Embossed)
  • Specification 2
    With Strong Tape on Back Side

Please check the type/dimensions/specifications of the part 101022 in the Road Surface Traffic Sign "Visitor Passage" Road Surface -22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)