(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Barricade Stand "Bicycle Parking Prohibited"

Click this image to zoom it.

Move the mouse over the image to zoom

Barricade Stand "Bicycle Parking Prohibited"

Standard Unit Price:
MYR 589.94
Days to Ship :
11 Day(s)

Can be stacked for storage when not in use.
[Features]
· Can be used as a barricade using pipes.
· Can be stacked for storage, so it does not take up space.
[Materials]
· Main body: Polypropylene, Display section: Yupo stickers

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Lettering included
  • Size(mm)
    821×428
  • Display Content
    Bicycles Prohibited
  • Cord
    BK-4
  • Mass(kg)
    2.1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 589.94

Part Number : 338004
Days to Ship 11 Day(s)
Standard Unit Price MYR 589.94
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Lettering included
  • Size(mm)
    821×428
  • Display Content
    Bicycles Prohibited
  • Cord
    BK-4
  • Mass(kg)
    2.1

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time