(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fastener (Belt) _2

Fastener (Belt) _2

Standard Unit Price:
MYR 45.47
Days to Ship :
8 Day(s)

Full insulation and strong corrosion resistance to keep your signboard safe and secure.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Zip Tie
  • Size(mm)
    12 x 22 thickness 1.5
  • Material
    PVC
  • Main body: option
    Main Body
  • Specifications
    Internal diameter 3.5X14 mm
  • Amount Of Content
    1 Pack (50 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs.)
8 Day(s)
MYR 45.47

Part Number : 175012
Days to Ship 8 Day(s)
Standard Unit Price MYR 45.47
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    12 x 22 thickness 1.5
  • Material
    PVC
  • Main body: option
    Main Body
  • Specifications
    Internal diameter 3.5X14 mm

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time