(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Evolution Nail Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Evolution Nail Bag

Standard Unit Price:
MYR 160.99-
Days to Ship :
10 Day(s)

The cut of the pocket rises to the left when viewed from the front. Recommended for those who work with the waist bag on the left side.

[Features]
· Diagonal cut, so tools can be easily accessed but will not fall out

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Material Quality
    1680 Denier Nylon Fabric
  • Function 1
    Since the safety belt is attached to the left side, the regular type is recommended for persons engaged in high-elevation work, but among skilled workers who prefer not to do this, in mounting their tool bags on the left side, they may feel the ease of use for this type in its reversal of left and right.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Product Width(mm)

Refine by

  • 290
  • 350
  • Clear
Product Height(mm)

Refine by

  • 280
  • 350
  • Clear
Product Depth(mm)

Refine by

  • 80
  • 85
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
350
350
85
10 Day(s)
MYR 184.42

Part Number : HSA09K
Days to Ship 10 Day(s)
Standard Unit Price MYR 184.42
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    350
  • Product Height(mm)
    350
  • Product Depth(mm)
    85
  • Mass(g)
    508
  • Material Quality
    1680 Denier Nylon Fabric
  • Function 1
    Since the safety belt is attached to the left side, the regular type is recommended for persons engaged in high-elevation work, but among skilled workers who prefer not to do this, in mounting their tool bags on the left side, they may feel the ease of use for this type in its reversal of left and right.
1 pc.
290
280
80
10 Day(s)
MYR 160.99

Part Number : HSA13K
Days to Ship 10 Day(s)
Standard Unit Price MYR 160.99
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    290
  • Product Height(mm)
    280
  • Product Depth(mm)
    80
  • Mass(g)
    460
  • Material Quality
    1680 Denier Nylon Fabric
  • Function 1
    Since the safety belt is attached to the left side, the regular type is recommended for persons engaged in high-elevation work, but among skilled workers who prefer not to do this, in mounting their tool bags on the left side, they may feel the ease of use for this type in its reversal of left and right.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)