(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· For cutting of asphalt, concrete, and highly reinforced concrete.
· For both dry asphalt and concrete. With an engine cutter. (With electric cutter, can be used for dry asphalt but not for concrete.)
· Also compatible with wet concrete cutters.
· Long operation life, even for asphalt blocks, bricks and other materials prone to wear.
· Focus on cutting edge and product life during highly reinforced concrete cutting.
· More functionality in extreme work environments over conventional products.
· Hardened substrate + laser welding minimizes substrate distortion from heat and prevents dislodged chips to ensure smooth cutting work.
Japanese Only
Part Number |
---|
WLX255305 |
WLX30520 |
WLX305305 |
WLX355305 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Included ring bore diameter (mm) | Mass (g) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
MYR 2,199.85 | 1 Piece(s) | 10 Day(s) | 260 | 2.7 | 30.5 | 27・25.4・22・20 | 1080 | 4963202-065573 | ||
MYR 2,660.66 | 1 Piece(s) | 10 Day(s) | 304 | 2.7 | 20 | - | 1500 | 4963202-065535 | ||
MYR 2,660.66 | 1 Piece(s) | 10 Day(s) | 304 | 2.7 | 30.5 | 27・25.4・22・20 | 1500 | 4963202-065498 | ||
MYR 3,683.90 | 1 Piece(s) | 10 Day(s) | 360 | 3 | 30.5 | 27・25.4・22・20 | 2280 | 4963202-065450 |
Part Number |
---|
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Dry and Dry-Wet Type |
---|---|---|---|---|---|
Application | For concrete, mortar | Tip Joint | Laser Welding | Features 1 | For both dry asphalt and concrete. With an engine cutter. (With electric cutter, can be used for dry asphalt but not for concrete.) |
Features 2 | Also compatible with wet concrete cutters. | Features 3 | Long life even for asphalt, blocks, and bricks that easily wear. (Life of dry asphalt cutting is more than 5 times longer [compared with our products]) | Features 4 | Cutting edge and product life during highly reinforced concrete cutting have been focused on. More functionality in extreme work environments over conventional products. |
Features 5 | Distortion of substrates due to heat and dislodging of chips are suppressed by "hardened substrate and laser welding" to facilitate smooth cutting. | Other | Compatible with Wet Concrete Cutters, with φ13 mm Rotation Lock |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy