(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Smooth Up Cargo Pants

Click this image to zoom it.

Move the mouse over the image to zoom

Smooth Up Cargo Pants

Standard Unit Price:
MYR 316.39-
Days to Ship :
11 Day(s)

Uses fabric with excellent breathability making it optimal for summer, and also features shrinkage and wrinkle prevention processing

[Features]
· Comfortable work clothing that has excellent breathability and is easy to move around in thanks to a special cut for improved smoothness.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Alaska Green
  • Silver gray
  • Stone Black
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-70
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262128
1 pc.
Gray
78
73
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-73
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262135
1 pc.
Gray
78
76
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-76
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262142
1 pc.
Gray
78
79
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-79
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262159
1 pc.
Gray
78
82
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-82
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262166
1 pc.
Gray
78
85
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-85
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262173
1 pc.
Gray
78
88
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-88
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262180
1 pc.
Gray
78
91
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-91
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262197
1 pc.
Gray
78
95
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-95
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262203
1 pc.
Gray
76
100
Silver gray
11 Day(s)
MYR 316.39

Part Number : 1256-22-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262210
1 pc.
Gray
76
105
Silver gray
11 Day(s)
MYR 325.58

Part Number : 1256-22-105
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262227
1 pc.
Gray
76
110
Silver gray
11 Day(s)
MYR 325.58

Part Number : 1256-22-110
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262234
1 pc.
Gray
76
115
Silver gray
11 Day(s)
MYR 325.58

Part Number : 1256-22-115
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262241
1 pc.
Gray
76
120
Silver gray
11 Day(s)
MYR 325.58

Part Number : 1256-22-120
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714262258
1 pc.
Black
78
70
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-70
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262272
1 pc.
Black
78
73
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-73
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262289
1 pc.
Black
78
76
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-76
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262296
1 pc.
Black
78
79
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-79
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262302
1 pc.
Black
78
82
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-82
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262319
1 pc.
Black
78
85
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-85
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262326
1 pc.
Black
78
88
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-88
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262333
1 pc.
Black
78
91
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-91
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262340
1 pc.
Black
78
95
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-95
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262357
1 pc.
Black
76
100
Stone Black
11 Day(s)
MYR 316.39

Part Number : 1256-91-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262364
1 pc.
Black
76
105
Stone Black
11 Day(s)
MYR 325.58

Part Number : 1256-91-105
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262371
1 pc.
Black
76
110
Stone Black
11 Day(s)
MYR 325.58

Part Number : 1256-91-110
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262388
1 pc.
Black
76
115
Stone Black
11 Day(s)
MYR 325.58

Part Number : 1256-91-115
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262395
1 pc.
Black
76
120
Stone Black
11 Day(s)
MYR 325.58

Part Number : 1256-91-120
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714262401
1 pc.
Green
78
70
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-70
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262425
1 pc.
Green
78
73
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-73
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262432
1 pc.
Green
78
76
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-76
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262449
1 pc.
Green
78
79
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-79
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262456
1 pc.
Green
78
82
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-82
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262463
1 pc.
Green
78
85
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-85
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262470
1 pc.
Green
78
88
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-88
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262487
1 pc.
Green
78
91
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-91
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262494
1 pc.
Green
78
95
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-95
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262500
1 pc.
Green
76
100
Alaska Green
11 Day(s)
MYR 316.39

Part Number : 1256-603-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 316.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262517
1 pc.
Green
76
105
Alaska Green
11 Day(s)
MYR 325.58

Part Number : 1256-603-105
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262524
1 pc.
Green
76
110
Alaska Green
11 Day(s)
MYR 325.58

Part Number : 1256-603-110
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262531
1 pc.
Green
76
115
Alaska Green
11 Day(s)
MYR 325.58

Part Number : 1256-603-115
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262548
1 pc.
Green
76
120
Alaska Green
11 Day(s)
MYR 325.58

Part Number : 1256-603-120
Days to Ship 11 Day(s)
Standard Unit Price MYR 325.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714262555

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)