(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An Energy-Saving Set that includes a 1-week timer (measures the electricity use and cuts unnecessary electricity) and a 100 VAC simple power meter. This is an economical package that contains a power meter with which the hours of use, cumulative power consumption, instantaneous power consumption, integral electricity price, electricity price per hour, and CO2 emission displays can be switched by simple button operation, and a timer with which electricity can be turned on or off at the desired timing during 1 week. Flame-retardant resin is employed, taking safety into consideration. JET PSE mark certified product.
Product Type | Power meter | Dimension (width)(mm) | 60 | Dimension (vertical)(mm) | 66 |
---|---|---|---|---|---|
Measurement range (kW) | 0.001~1.5 | Details Type | Power Saving Set B (Weekly Timer + Eco Keeper) | Thickness(mm) | 30 |
Accuracy | ±10%rdg+3dgt | JAN Code | 4983621660319 | Trusco Code | 423-8273 |
Mass(g) | 210 | Rated Voltage | 100V | Capacity(A) | 15 or less (1,500 W or less) |
Set Content | Weekly Timer (WT-03), Echo Keeper (EC-03) | Timer Setting | 24 h (15 min increments) | Operating temperature and humidity | 0 to +60°C, 80%RH or less |
Display Function | Use Time → Calculated Electricity Cost → Electricity Cost per Hour → Current Electrical Power → Calculated Electrical Power → CC2Discharge Amount → Return to Beginning | Features | The Energy-Saving Set in which a 1-week timer (measures the electricity use and cuts unnecessary electricity) and a 100 VAC simple power meter are contained. This is an economical package that contains a power meter with which the hours of use, integral power consumption, instantaneous power consumption, integral electricity price, electricity price per 1 hour, and CO2 emission displays can be switched by simple button operations, and a timer with which electricity can be turned on or off at a desired timing during 1 week. Fire-retardant resin is employed, taking the safety into consideration. JET PSE mark certified product. | Application | Useful for checking the running costs of home appliances (energy saving). |
Material | ABS resin/PC |
Please check the type/dimensions/specifications of the part SDS02B in the Power Saving Set series.
YOKOKAWAMETER
Standard Price : MYR 505.09
Days to Ship : 5 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy