(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Eco-Keeper for Air Conditioner

Eco-Keeper for Air Conditioner

Simply connect a wall outlet and the air conditioner to measure its electrical power. Usage status (5 items) of electrical appliances (100 VAC) can be checked.

Part Number

Configured Part Number is shown.

EC-100A

Part Number
EC-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 368.81

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Vertical(mm) 63 Horizontal(mm) 74 Thickness(mm) 128
Rated Voltage AC100V, 50/60Hz JAN Code 4983621660364 Trusco Code 449-2153
Mass(g) 210 Features Simply connect between the wall outlet and air conditioner to measure the power of the air conditioner. Usage status (5 items) of electric products (100 VAC) can be checked. Measurement items are cumulative electricity charge, electricity charge per hour, instantaneous electric energy, cumulative electric energy and CO2 emissions. Equipped with a human sensor, the LCD and backlight automatically turns on when approached. Capacity 15 A or less (1,500 W or less)

Please check the type/dimensions/specifications of the part EC-100A in the Eco-Keeper for Air Conditioner series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)