(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Air duster

Air duster

Single lever operation can perform suctioning and blowing. The lever allows for adjustable flow strength.

PDF

Part Number

Configured Part Number is shown.

K-601V

 
Part Number
K-601V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 789.55

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Blast Gun Body / Set Items Only Body Total Length(mm) 240
Maximum Operating Pressure(Mpa) 1 Air Mounting Port G1/4 Nozzle Inlet Diameter(mm) 7
Nozzle Fixing Port Nozzle Length(mm) 80 JAN Code 4909275081805
Trusco Code 292-4579 Mass(g) 300 Advantages Suction and blow-off operation can be performed with single lever operation. Flow rate intensity can be adjusted by lever operation.
Use Used for vacuuming fine dust. Oils can also be vacuumed by removing the bag. For the textile industry and other industries.

Please check the type/dimensions/specifications of the part K-601V in the Air duster series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)