(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clipboard, Long (Voucher Size)

Clipboard, Long (Voucher Size)

Standard Unit Price:
MYR 12.80
Days to Ship :
8 Day(s)

Clipboard that is made in Japan to ensure excellent quality.
[Features]
· Size of Paper Used / 102 x 210 mm.
· Product compliant with the Green Purchasing Law of Japan.
· GPN Econet listed products.
· Paper position can be arranged with a side stopper.
· Install the pen helper (PH-10, sold separately) with a single touch and stop losing writing implements.
[Applications]
· For payment slips, etc.

Basic Specifications

  • Product Model
    Clip Board
  • Color
    Blue
  • Usage Paper Size(mm)
    102 x 210
  • JAN Code
    4970115204821
  • Trusco Code
    433-3373
  • Use
    Type: Document Size
  • Advantage
    The board is thick and strong against shocks, with superior durability. Pen holder can clamp writing instruments such as ballpoint pens and pencils. Recycled ABS resin has been used for the body.
  • Body Material
    Recycled ABS
  • Mass(g)
    75
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 12.80

Part Number : CB-600-BU
Days to Ship 8 Day(s)
Standard Unit Price MYR 12.80

Specificationtitle

  • Product Model
    Clip Board
  • Color
    Blue
  • Usage Paper Size(mm)
    102 x 210
  • JAN Code
    4970115204821
  • Trusco Code
    433-3373
  • Use
    Type: Document Size
  • Advantage
    The board is thick and strong against shocks, with superior durability. Pen holder can clamp writing instruments such as ballpoint pens and pencils. Recycled ABS resin has been used for the body.
  • Body Material
    Recycled ABS
  • Mass(g)
    75

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)